DISP,LCD,2X20CH,SEIKO L2032B1J,TP
10103864
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10103864
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | DISP/SEIKO/L2032B1J |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | LCD 2X20CH |
| Schematic symbol name | SEIKO_L2032B1J |
| TYPE | DISPLAY LCD 2X20 CHAR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |