DISP, LCD, 320X240PIX,HITACHI SP14Q006-T
10104092
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10104092
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 10,00 mm | |
| Is this a Dx part | NO | NO |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | N/A | |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| Schematic device name | LCD 320X240PIX | LCD 320X240PIX |
| Schematic symbol name | N/A | |
| TYPE | DISPLAY TFT 320X240 PIX | DISPLA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |