SCREW,T40x12,TORX TX20,STS-FZB
10106289
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10106289
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | HEXAGON ROUND HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | KN 1039 |
| Standard Class Level | N/A |
| Thread, Size | T40X12 |
| Thread, Type | THREAD FORMING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |