Danfoss
101073-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6042019-001
101073-000
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in all configurations and sizes |
| Package contents | PISTON/SHOE HD 39 S/A (1 |
| Product Height | .73 in |
| Product Length/Depth | 2.735 in |
| Product material | Carbon steel |
| Product Type | Piston Pump Accessory |
| Product Volume | 1.453 in³ |
| Product Width | .728 in |
| Sub-brand | None |
| Trade Name | None |