Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101332-000
VALVE BLOCK HD (101332-998)
101332-000
Tools
Add to comparison
Add to comparison
101332-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.440
Product length in
5.250
Product length mm
133.350
Product width in
4.000
Product width mm
101.600