Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101729-000
PLUG-VALVE
101729-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101729-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.155
Product height mm
29.337
Product length in
0.930
Product length mm
23.622
Product width in
1.000
Product width mm
25.400