VALVE PLATE S1FM 125
101780-000
Tools101780-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.819 |
| Product height mm | 147.803 |
| Product length in | 0.350 |
| Product length mm | 8.890 |
| Product width in | 5.819 |
| Product width mm | 147.803 |