Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101794-000
PLATE BEARING
101794-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101794-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.819
Product height mm
147.803
Product length in
0.350
Product length mm
8.890
Product width in
0.057
Product width mm
1.448