Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 57.912 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10211-16-04FAY1 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS METRIC | Female ORFS metric |
| Hose cut off factor IN | 1.100 | |
| Hose cut off factor MM | 27.940 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 3.810 | |
| Product height in | 0.840 | |
| Product height mm | 21.336 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product width in | 0.840 | |
| Product width mm | 21.336 | |
| Series | A/C CRIMP | A/C Crimp |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |