Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| End Type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.440 | |
| Hex size 1 MM | 11.2 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.250 | |
| Tube outside diameter 1 MM | 6.4 | |
| Tube outside diameter 2 IN | 0.250 | |
| Tube outside diameter 2 MM | 6.4 |
