Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.938 | |
| Outside diameter IN | 2.551 | |
| Product height in | 2.470 | |
| Product height mm | 62.738 | |
| Product length in | 0.415 | |
| Product length mm | 10.541 | |
| Product width in | 2.470 | |
| Product width mm | 62.738 | |
| Thickness IN | 0.415 |
