90 BARB HS FIT S/A-10-10
102584-000
Tools102584-000 Product specifications
Characteristic | Value | Description |
|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Drop dimension IN | | 2.060 |
| Drop dimension MM | | 52.32 |
| End size 1 | -10 | -10 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |