Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102EC21700A
HFX48M,48I/O,32BIT3 CAN PORTS
102EC21700A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102EC21700A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.280
Product height mm
134.112
Product length in
8.370
Product length mm
212.598
Product width in
2.290
Product width mm
58.166