Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102EC30400A
VFX40M-PROG DSPLY 4.3"CLR LCD,FRNT MNT
102EC30400A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102EC30400A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.400
Product height mm
60.960
Product length in
7.700
Product length mm
195.580
Product width in
4.000
Product width mm
101.600