Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
102EC30701A
VFX70M PROG DSPLY 7"CLR LCD,FRNT MNT
102EC30701A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
102EC30701A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.700
Product height mm
144.780
Product length in
10.300
Product length mm
261.620
Product width in
2.500
Product width mm
63.500