Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 103-23736 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.030 | |
| Product length mm | 26.160 | |
| Product serial name | 103 | 103 |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306777 |