SWASH PLATE 46H/39H
103238-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SWASH PLATE | Swash plate |
| Product height in | | 4.750 |
| Product height mm | | 120.650 |
| Product length in | | 1.940 |
| Product length mm | | 49.276 |
| Product width in | | 4.750 |
| Product width mm | | 120.650 |