Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103339-022
CHARGE PUMP
103339-022
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103339-022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.650
Product height mm
143.510
Product length in
4.751
Product length mm
120.675
Product width in
4.200
Product width mm
106.680