A-PAD CHARGE PUMP S/A
103344-028
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.200 |
| Product height mm | | 157.480 |
| Product length in | | 4.960 |
| Product length mm | | 125.984 |
| Product material | ALUMINUM | Aluminum |
| Product width in | | 6.560 |
| Product width mm | | 166.624 |