LP RELIEF VALVE S/A ORF
103355-022
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.580 |
| Product height mm | | 40.132 |
| Product length in | | 3.190 |
| Product length mm | | 81.026 |
| Product width in | | 1.580 |
| Product width mm | | 40.132 |