CHARGE PUMP
103358-106
Tools103358-106 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product width in | 1.120 |
| Product width mm | 28.448 |