VARIABLE HOUSING
103805-000
Tools103805-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 10.600 |
| Product height mm | 269.240 |
| Product length in | 9.500 |
| Product length mm | 241.300 |
| Product material | Cast iron |
| Product width in | 6.830 |
| Product width mm | 173.482 |