PRO-FX FULL LICENSE KEY
103EC99001A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.655 |
| Product height mm | | 16.637 |
| Product length in | | 0.472 |
| Product length mm | | 11.988 |
| Product width in | | 0.177 |
| Product width mm | | 4.496 |