Danfoss Char-Lynn
104-4858-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
104-4858-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | Yes | |
| Design code | 06 | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 80.6 [4.92] | |
| Hydraulic valve function | Cross over relief valve @ 206.8 bar [3000 psi] | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | M02049AJ02AA0103610000000ABAAF | |
| Model Code | M02049AJ02AA0103610000000ABAAF | |
| Motor function | Standard | |
| Motor Series | 2000 Series | |
| Motor Size | 80 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] | |
| Mounting flange type | 4 Bolt - Magneto | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | Primer, Black, Low gloss | |
| Painted | Yes | |
| Product Height | 4.45 in | |
| Product Length/Depth | 8.55 in | |
| Product Type | Disc Geroler | |
| Product Volume | 203.174 in³ | |
| Product Weight | 20.5 lb | |
| Product Width | 5.34 in | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | 9900404-000 | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | Square key, 5/16 x 5/16 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| SHAFT TYPE | Straight | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | 2000 Series | |
| Valve system | Disc valve with valve drive |