
Weatherhead by Danfoss
10404N-504
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1RA4MJ4
10404N-504
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Medium pressure hydraulic applications such as construction, farm implements and industrial equipment | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | H104 | |
| Compatible tube OD | .25 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 7/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .56 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.35 in | |
| Hose dash size | -4 | |
| Inside diameter | .17 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .75 in | |
| Product Length/Depth | 2.39 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 1.344 in³ | |
| Product Weight | .152 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Trade Name | 104 N series | |
| UNSPSC | 27121701 | |
| UPC | 725975711279 |