Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.674 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.777 | |
| Product height in | 1.777 | |
| Product height mm | 45.136 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product width in | 1.777 | |
| Product width mm | 45.136 | |
| Thickness IN | 0.103 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |