
Weatherhead by Danfoss
10416N-G46
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10416N-G46
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | Medium pressure hydraulic applications such as construction, farm implements and industrial equipment |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H104 |
| Compatible tube OD | 1 in |
| Construction style | Reusable |
| Drop dimension | 1.06 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | 1.75 in |
| Hose cut-off factor | 3.44 in |
| Hose dash size | -16 |
| Inside diameter | .76 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.8 in |
| Product Length/Depth | 5.86 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 28.714 in³ |
| Product Weight | 2 lb |
| Product Width | 1.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 104 N series |
| UNSPSC | 27121701 |
| UPC | 725975749241 |