HOLLOW DOWEL
104526-000
Tools104526-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.135 |
| Product length mm | 28.829 |
| Product material | Carbon steel |
| Product width in | 0.437 |
| Product width mm | 11.1 |