VARIABLE SWASHPLATE S/A
104728-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.640 |
| Product height mm | | 194.056 |
| Product length in | | 7.160 |
| Product length mm | | 181.864 |
| Product width in | | 2.890 |
| Product width mm | | 73.406 |