Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Charge pump sub assembly |
| Product height in | 6.750 |
| Product height mm | 171.450 |
| Product length in | 4.870 |
| Product length mm | 123.698 |
| Product material | Cast iron |
| Product width in | 6.750 |
| Product width mm | 171.450 |