PUMP DR SHAFT S/A
105068-000
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 12.390 |
| Product length mm | 314.706 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |