![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
10506B-106Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10506B-106Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H0105, H0106, H115, H116 | |
| Compatible tube OD | .38 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | PTF SAE Short | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .69 in | |
| Hose cut-off factor | .74 in | |
| Hose dash size | -6 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .69 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | 1.72 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | .819 in³ | |
| Product Weight | .076 lb | |
| Product Width | .69 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | 105 B Series | |
| UNSPSC | 27121701 | |
| UPC | 639789295415 |