Weatherhead by Danfoss
10510B-108Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10510B-108Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H0105, H0106, H115, H116 | |
| Compatible tube OD | .5 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | PTF SAE Short | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .88 in | |
| Hose cut-off factor | .98 in | |
| Hose dash size | -8 | |
| Inside diameter | .44 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .88 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .88 in | |
| Product Length/Depth | 1.95 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 1.51 in³ | |
| Product Weight | .14 lb | |
| Product Width | .88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | 105 B Series | |
| UNSPSC | 27121701 | |
| UPC | 639789295392 |