
Danfoss Airflex
105837-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105837-MIN
Product specifications
Characteristic | Value |
|---|---|
| Application | Conveyors, Drag Lines, Hoists, Power Shovels, Stamping Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | CSA |
| Dynamic Torque - Forward | 13000 in lb |
| Dynamic Torque - Reverse | 2200 in lb |
| Feature | Protects expensize equipmentAutomatically engages in a power lossSafer for operators |
| Friction Width | .31 in |
| Item type | Brake |
| Maximum Speed | 1200 RPM |
| Product Height | 17.65 in |
| Product Length/Depth | 25.24 in |
| Product Type | Spring Applied Drum Brakes |
| Product Volume | 4134.556 in³ |
| Product Weight | 75 lb |
| Product Width | 9.281 in |
| Size | 9 |
| Static Torque - Forward | 9000 LB.IN |
| Static Torque - Reverse | 2200 in lb |
| Sub-brand | Airflex |
| Trade Name | CSA Series |