Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106394-000
ENDCAP
106394-000
Tools
Add to comparison
Add to comparison
106394-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.750
Product height mm
171.450
Product length in
7.520
Product length mm
191.008
Product width in
7.750
Product width mm
196.850