Danfoss Airflex
107777-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
107777-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | DC | |
| Disc Quantity | 1 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DC | |
| Product Height | 18.77 in | |
| Product Length/Depth | 18.77 in | |
| Product material | Cast Iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 2466.19 in³ | |
| Product Width | 7 in | |
| Size | 15 | |
| Sub-brand | Airflex | |
| Trade Name | DC Series |