Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PUMP CONTROL VALVE KIT | Pump control valve kit |
| Product height in | 4.650 | |
| Product height mm | 118.110 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.650 | |
| Product width mm | 118.110 |