Danfoss Airflex
107812
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
107812
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DC | |
| Disc Quantity | 2 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DC | |
| Product Height | 44.75 in | |
| Product Length/Depth | 44.75 in | |
| Product material | Cast Iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 33042.281 in³ | |
| Product Width | 16.5 in | |
| Size | 23 | |
| Sub-brand | Airflex | |
| Trade Name | DC Series |