Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 1 | 1 |
| Product height in | 52.500 | |
| Product height mm | 1333.500 | |
| Product length in | 52.500 | |
| Product length mm | 1333.500 | |
| Product width in | 21.510 | |
| Product width mm | 546.354 | |
| Series | FHB | FHB |
| Size | 38 | 38 |
| Sub brand | AIRFLEX | Airflex |
