Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 960 |
| Product height in | 45.994 |
| Product height mm | 1168.248 |
| Product length in | 48.200 |
| Product length mm | 1224.280 |
| Product width in | 20.310 |
| Product width mm | 515.874 |
| Series | FHB |
| Size | 30 |
| Static torque lb-in | 216000 |
| Sub brand | Airflex |
