VALVE
108359
Tools108359 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product width in | 1.490 |
| Product width mm | 37.846 |