LINKAGE PIN (33-64)
108439-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.530 |
| Product height mm | | 13.462 |
| Product length in | | 1.540 |
| Product length mm | | 39.116 |
| Product width in | | 0.530 |
| Product width mm | | 13.462 |