108EC11001B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
108EC11001B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Ports | 3 CAN Interfaces (J1939/CANOpen) | |
| Connector | DT04-6P (1), DRC23-40PA (1), DRC23-40PB (1) | |
| I/O Ports | 12 I/O (6 Inputs/6 Outputs) | |
| IP Rating | IP67, IP69K | |
| Maximum Storage Temperature | 125 °C | |
| Minimum Storage Temperature | -40 °C | |
| Processor | 32 bit, 532 MHz, Freescale i.MX357 (Linux Operating System) | |
| Product Height | 58.6 mm | |
| Product Length/Depth | 146.6 mm | |
| Product Volume | 1.153 dm³ | |
| Product Weight | .84 kg | |
| Product Width | 134.2 mm | |
| Supply voltage | 6-32 VDC | |
| Working temperature - max | 105 °C | |
| Working temperature - min | -40 °C |