
MOTOR-ORBITAL,4000 SERIES 310 [19], M04190AH11AC030000100EX000000F
109-1689-006
Model code: M04190AH11AC030000100EX000000F
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss orbital motor quick selector, 4000 series motors
109-1689-006
Product specifications
Characteristic | Value |
|---|---|
| Motor Series | No data available |
| Valve system | No data available |
| Orbital gearwheel set type | No data available |
| Motor Size | 310 |
| Geometric displacement [cm3/r [in3/r]] | No data available |
| Motor type | No data available |
| Motor function | No data available |
| Mounting flange type | No data available |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | No data available |
| Shaft type | No data available |
| Shaft dimension | No data available |
| Shaft Key | No data available |
| Main port thread type | No data available |
| Main port style | No data available |
| Main port dimension | No data available |
| Drain Port Dimension | No data available |
| Brake Release Port Dimension | No data available |
| Painted | No data available |
| Paint information | No data available |
| Special features hardware | Standard |
| Special Features Assembly | No data available |
| Dust seal | No data available |
| Shaft Seal | No data available |
| Seal Kit | No data available |
| Front bearing type | No data available |
| Rear bearing type | No data available |
| Orbital gearwheel set | No data available |
| Check valve function | No data available |
| Hydraulic valve function | No data available |
| Sensor | No data available |
| Packaging | No data available |
| Name Tag | No data available |
| Design code | No data available |
| Brand | Danfoss |
| Model Code 1 | M04190AH11AC030000100EX000000F |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 11.940 |
| Product length mm | 303.276 |
| Product width in | 4.720 |
| Product width mm | 119.888 |
| Sub brand | Char-Lynn |