DIAPHRAM LD
109543-000
Tools109543-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 |