
Danfoss Hansen
10FFP37FG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10FFP37FG
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion - max | .01 cm³ |
| Angle (shape) | Straight |
| Application | Hydraulic and Fluid Transfer, Construction equipment, Agricultural equipment, Utility vehicles, On-Highway vehicles, Stationary in-plant hydraulics and fluid transfer, Interchangeable with HTMA couplings in the 3/8” size |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure | 20300 Psi |
| Connection style | Manual Connect |
| Coupling type | Coupling |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 2 | 3/8 IN |
| End type 1 | Push to Connect |
| End type 2 | BSPP |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Guardian Seal |
| Flow rate | 10.6 gal/min |
| Fluid compatibility | Hydraulic Spilage concern |
| Fluid loss | .006 cm³ |
| Hex Size 1 | 1.06 in |
| Internal connection type | Flat Face |
| Item type | Male Half |
| Latch type | Flat latch |
| Media | Hydraulic |
| Product Height | 1.16 in |
| Product Length/Depth | 2.56 in |
| Product material | Carbon steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 3.445 in³ |
| Product Weight | .35 lb |
| Product Width | 1.16 in |
| Safety locking mechanism | Sleeve lock |
| Seal material | NBR+AU |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | G3/8-19 |
| Trade Name | FF Series |
| Valve type | 2 way |
| Working pressure | 5800 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -13 °F |