SPRING-HELICAL COMP, 1.10x8.10x39.00
11001693
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11001693
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 62,830 N | |
| Material | EN 10270-2-TDSICR | |
| Number of active Coils | 13,33 PC | |
| Remarks | HMS-130 CLASS 3.2 | HMS-130 CLAS |
| Spring, Inside Diameter | 5,9000 mm | |
| Spring, Length Test | 19,2600 mm | |
| Spring, Length unloaded | 39,0000 mm | |
| Spring, Outside Diameter | 8,1000 mm | |
| Spring, Rate | 3,130 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |