Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Inquiry Tracking Number | 2005062900 | 2005062900 |
| Material | NBR70, IND GRADE, ES-1280 | NBR7 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 15,5448 mm | |
| Pre R2 Number | N/A | |
| Remarks | ARP 568 UNIFORM DASH NO -118 | A |
| SAME AS MATERIAL | N/A | |
| Standard | PEROXIDE CURED | PEROXIDE CURED |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |