Product specifications
Characteristic | Value | Description |
|---|---|---|
| Describes displacement | 130 1/cm3 | |
| Describes the design | 13 TEETH | 13 TEETH |
| Double Seal Lip | NO | NO |
| factor used for pricing | 1,13 | |
| leading prod price dependency | 346601 | 346601 |
| Special Length | YES | YES |
| Special Thread | NO | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |