Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 144,567 N |
| Inquiry Tracking Number | 2005062900 |
| Material | MUSIC WIRE |
| Number of active Coils | 10,25 PC |
| Pre R2 Number | N/A |
| Remarks | WIND |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 10,5664 mm |
| Spring, Length Test | 39,5478 mm |
| Spring, Length unloaded | 51,3334 mm |
| Spring, Outside Diameter | 15,0876 mm |
| Spring, Rate | 12,259 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,2606 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |